PF3A8*H, Modular Digital Flow Switch

  • Built-in temperature and pressure sensor
  • Connection to air combination unit possible
  • Applicable fluid: Air, N2
  • Flow range: Max. 2000 l/min
  • Flow ratio: 100:1
  • 3-colour/ 4-screen display
  • Outputs: IO-Link and PNP/NPN
  • IP65.

Konfigurer dit produkt

 
Rated Flow Range
Output Specification
Lead Wire
Unit Specification
Calibration Certificate
Flow Direction