Corrosion Resistant Process Pump - PAF

Designed for your chemical fluids

  • Rely on it – High corrosion resistance due to PFA material construction
  • Achieve a durable and robust product – Service life of 50 million cycles or more
  • Get connection flexibility – With nut, tube extension and female thread connections available.

Flere egenskaber og funktioner

  • Discharge rate up to 45 l/min
  • Suction lifting range (dry) up to 1 m
  • No metallic parts are used
  • Compact and lightweight.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.

Trin 2: Konfiguration

 
Fitting Type
Fitting Size
Thread
Option