Rotary Table, Rack & Pinion - new MSQ

Compactness for your rotary applications

  • Benefit from compact and lightweight design – Reduced dimensions and weight, as low as 35.5 mm height and 375 grams (size 10)
  • Reduce your installation and maintenance time – Enlarged centre hole diameter for piping ease
  • Adapt the rotation time to your application – Adjustable rotation time from 0.2 to 2.0 s/90°.

Flere egenskaber og funktioner

  • Sizes: 10, 20, 30, 50
  • Adjustable rotation time range: from 0.2 to 2.0 s/90°
  • Side and end ports
  • Top mounting (through hole), bottom mounting (body tapped) and top mounting (body tapped)
  • Compact auto switches can be mounted directly.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.

Trin 2: Konfiguration

 
Size
Cushion
Auto Switch
Lead Wire or Prewired Connector
Number
Port Type
Made to Order