Multi Hand Adapter − RMMA

Share the workload

  • Increased efficiency – 1 robot can undertake up to 3 handling tasks
  • Improve flexibility – various workpiece types can be handled in the same process
  • Maximise uptime – quick and simple automated tool change
  • Facilitate combinations – mounting angles can be selected according to application requirements.

Flere egenskaber og funktioner

  • Robot arm end standards: Equivalent to ISO9409-1-50-4-M6
  • 3 gripper mounting angles: 90º, 120º & 180º
  • Operating temperature range: -10 to 60 ºC.

Konfigurer dit produkt

 
Gripper Mounting Angle
Changer Specification
Option