Produktvalg
×

Gå til detaljer
Varenummer

Min konto

×

Velkommen til SMC's Eshop!
Har du spørgsmål eller brug for hjælp kan du klikke her. Hjælp til eShop.

Online produktkatalog

Compact Guide Cylinder - MGPK

Space efficient rigidity

  • Optimise your space - Compact and lightweigh design
  • Achieve high performance and rigidity - ±0.03° of non-rotating accuracy
  • Get high degree of mounting and design flexibility - Variety of port locations and mounting options can be selected.

Flere egenskaber og funktioner

  • Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50
  • Strokes up to 200 mm
  • Top and side ported available
  • 4 types of mounting are possible: Top, bottom, T-slot bottom and rear mounting
  • Plate material is selectable: carbon steel or aluminium
  • Auto switches can be mounted on 2 surfaces.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.

Trin 2: Konfiguration

 
Plate Material
Bearing Type
Bore Size
Port Thread Type
Stroke
  []
Piping Port Location
Auto Switch
Lead Wire Length
Number of Auto Switches