Centring unit – MACM

Convey heavy loads & Save

  • Save space & Save air– Centering of loads up to 1,000 kg can now be done with smaller cylinders
  • Position your load with precision– Workpieces can be moved in any direction and rotated 360° & ± 1 mm centering accuracy
  • Avoid surprises– Built–in air locking mechanism & external photo sensor mountable for lock/unlock confirmation

Flere egenskaber og funktioner

  • Alignment and positioning of transferred work pieces
  • Contributes to space saving on conveyor lines
  • Ball bearings allow for smooth operation
  • Table center movable range: Max. ø100 mm.

Konfigurer dit produkt

MACM--X131
Allowable Load Weight
Stroke
Table Material
Sensor Type
Relief Port