Produktvalg
×

Gå til detaljer
Varenummer

Min konto

×

Velkommen til SMC's Eshop!
Har du spørgsmål eller brug for hjælp kan du klikke her. Hjælp til eShop.

Online produktkatalog

Low Profile Slider Type Electric Actuator - LEM

Solution for narrow spaces and heavy workloads

  • Make the most of the space – Suitable for use in narrow and small spaces
  • Perfect motion – Available in different mechanics according to requirements
  • Easy to control. Suit your needs – 14 positions with no need to program. Compatible with auto switches
  • Obtain the best precision and power – ±0.08 positioning repeatability. Up to 20 kg workload.

Flere egenskaber og funktioner

  • Body size: 25 and 32 mm
  • Stroke: 50 to 2000 mm
  • Acceleration: up to 20000 mm/s²
  • Speed: up to 1000 mm/s
  • Step motor type
  • Encoder: incremental
  • Compatible controllers: LECP1, LECP2 and JXC#1
  • Can be connected to various types of guides.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.

Trin 2: Konfiguration

 
Style
Size
Motor Mounting Position
Stroke
Motor Option
Actuator Cable type
Actuator Cable Length
Controller
I/O cabling for LEC controllers
Protocol
Suffix
Controller Mounting
I/O cabling for JXC Controllers & communication plug connector