Produktvalg
×

Gå til detaljer
Varenummer

My account

×

Product catalogue

Step Motor Controller - JXC#1/#H

Broader network control

  • Ease off your network – Only one unit for directly operating an electric actuator through a network
  • Speed and ease your start-up – Restart from the last position with high performance type
  • Enjoy IO-Link advantages with SMC – Your one supplier for your automation needs
  • Save money, time and labour – Simplified control systems.

More features and functions

Standard controller JXC#1:
  • Operation command types: step number, numerical data
  • Dual communication port IN/OUT (not for JXCL1)
  • Compatible encoders: absolute, incremental
  • Communication protocols: IO-Link, EtherCAT®, PROFINET, EtherNet/IP™, DeviceNet®, CC-Link
  • Compatible actuators: LEY/LEYG, LEFS/LEFB, LES/LESH, LER, LEL, LEP, LEH & LEM.
High performance controller JXC#H:
  • High speed, high acceleration
  • Compatible encoders: absolute, incremental
  • Communication Protocols: EtherCAT®, PROFINET, EtherNet/IP™
  • Compatible actuators: LEFS#F, LEFS#G, LEKFS#G, LESYH#G, LEY#G & LEG.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.

Trin 2: Konfiguration

 
Driver Type
Driver Mounting
Communication Plug Connector
Actuator type
Table Accuracy
Bore Size
Bearing Type
Motor Mounting Position
Motor Type
Motor size
Lead
Finger Option
Max. rotating torque (Nm)
Lead screw type (For LEPY, LEPS)
Stroke
Rotation Angle