Produktvalg
×

Gå til detaljer
Varenummer

Min konto

×

Velkommen til SMC's Eshop!
Har du spørgsmål eller brug for hjælp kan du klikke her. Hjælp til eShop.

Online produktkatalog

Pilot Operated 2-Port Solenoid Valve for High-Pressure Gas – JSXH-X1

Built for high-pressure demands

  • Guarantee flow even at high pressures – Can be used with a differential pressure of up to 4 MPa
  • Withstand the most adverse environmental conditions – Stainless steel coil cover and IP67 enclosure
  • Cover a wide range of applications – Suitable for use with air, nitrogen, argon or oxygen
  • Save energy – Power consumption of only 6 watts.

Flere egenskaber og funktioner

  • Applicable fluid: air, nitrogen, argon or oxygen
  • Port size: 3/8" to 1/2"
  • Flow rate up to 4.3 (Cv)
  • Orifice diameter: 16 mm
  • Can be used with up to 4 MPa.