Pulse valve − JSXF/JSXF-P/JSXFA

An impulse towards efficiency

  • Increased pulse blow efficiency – High-peak pressure
  • Safe energy – Low air consumption & fast response time
  • Guaranteed endurance – 10 million cycles or more thanks to its elastomer diaphragm
  • Quick and simple installation – Compression fitting and immersion type available.

Flere egenskaber og funktioner

  • Applicable fluid: air
  • Port size: 3/4" to 2"
  • High-peak pressure and low air consumption
  • Long service life: 10 million cycles
  • Fast response time
  • Easier maintenance: springless diaphragm.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.

Trin 2: Konfiguration

 
Piping
Tank Size
Port Size
Thread Type
OUT Port Piping
Silencer
Pilot Port Size
Made to Order