Electro-pneumatic Regulator Integrated Type 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve – JSY3000-P

The more stations, the more possibilities

  • Reduce cabling, wiring work and number of SI units – From 4 to 64 stations and 128 output points
  • Get a wide range of communication capabilities – PROFINET®, EtherNet/IP™ and EtherCAT® protocols are available
  • Save space in your application – Installation space reduced by up to 134 mm
  • Keep centralised control management – Solenoid valves and electro-pneumatic regulators can be connected to the same manifold.

Flere egenskaber og funktioner

  • Serial wiring
  • Plug-in connector connecting base
  • Flow rate: Up to 567 l/min
  • Enclosure: IP65.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.

Trin 2: Konfiguration

 
SI Unit
SI Unit Common, End Plate
I/O Unit Stations
Stations
P, E Port, SUP/EXH Assembly
Number of Intermediate SUP/EXH Blocks
A, B Port Size
Mounting