Produktvalg
×

Gå til detaljer
Varenummer

My account

×

Product catalogue

Electro-Pneumatic Regulator, Manifold Type - IITV23

Simple and smart control of your applications in a block

  • Go towards a uniform and clean design – Manifold mounting is possible
  • Make it simple – Dynamic control of air pressure by electrical signals
  • Reduce your installation space – Compact and lightweight design.

More features and functions

  • Maximum flow rate: up to 1500 l/min
  • Enclosure: IP65
  • Integrated LED display
  • Communication models: PROFINET, EtherNet/IP™ & EtherCAT®.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.

Trin 2: Konfiguration

 
Protocol
End plate
I/O Unit Stations
Electro-pneumatic Regulator Stations
P,E Port Size
Mounting