Refrigerated Air Dryer - IDFA

Reliable moisture control for superior performance

  • Remove moisture from compressed air ‒ Decrease outlet air pressure dew point as low as 3 ºC
  • Find the right solution for your application ‒ Air flow capacity up to 1340 m³/h
  • Take care of the planet ‒ Low GWP refrigerant (R1234yf) options.

Flere egenskaber og funktioner

  • Port size from 3/8 to 2 1/2
  • Inlet air temperature up to 50, 60 or 65 °C.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.

Trin 2: Konfiguration

 
Size
Anti-corrosive Treatment
Chinese Labels and a Chinese Operation Manual
Medium Air Pressure
Circuit Breaker
Time-type solenoid valve