HF1B-AR20-D to 60-D, Regulator & Regulator w/Backflow Function

  • Available variations for non-standard environments: Food Manufacturing Industry
  • ISO 8573-1:2010 compliant
  • Up to 0.85 MPa set pressure
  • Maximum flow rate up to 20000 l/min (ANR, 0.7MPa).

Konfigurer dit produkt

 
Body Size
Backflow Function
Thread
Port Size
Options
Set pressure
Exhaust Mechanism
Flow Direction
Knob
Pressure Units