Produktvalg
×

Gå til detaljer
Varenummer

Min konto

×

Velkommen til SMC's eShop!
Har du spørgsmål eller brug for hjælp kan du klikke her. Hjælp til eShop.

Produktkatalog

EX510-DX, Input Unit

  • Input units with a maximum of 16 input points.
  • Two models with different input types.
  • Compliant to either NPN, PNP or 2-wire sensor inputs.
  • Possible to connect a wide range of input devices.
  • All input connections are e-con type.
  • Fuse protection against short circuiting.
  • Possible to mount either directly onto a DIN rail or on the bracket accessory.

Konfigurer dit produkt

 
Compliant Sensor
Unit Type