Speed Controllers, Low Speed, One-touch Fitting, With Push-lock, Elbow/Universal - AS*FM/FC

  • Port Size: M5, 10-32 UNF, 1/8, 1/4
  • Applicable Tubing O.D.: Ø 2 to Ø 10 mm and Ø 1/8" to Ø 3/8"
  • Operating Pressure Range: 0.1 to 1 MPa.

Konfigurer dit produkt

 
Body Size
Control Type
Control Range
Thread Type
Port Size
Width Across Flats
Applicable Tube O.D.
Seal Method
Made to Order