Elastic finger for grippers – MH-X7654

Unmatched adaptability

  • Embrace versatility – Advanced elastic materials enables the grip of indefinite workpieces
  • Adapt to any application – Different finger materials to fulfill your requirements, EPDM and FDA-compliant silicone rubber
  • Ensure accurate handling – Slim and lightweight design for picking up tightly packed workpieces
  • Careful sensibility – Elastic finger with great flexibility to avoid damagingnot to harm fragile objects. Finger will adapt perfectly to the size of the workpiece.

Flere egenskaber og funktioner

  • Different finger materials:
    • EPDM (Ethylene propylene rubber): high abrasion resistance
    • Silicone rubber: FDA compliant
  • Slim design, as narrow as 3 mm
  • Effective gripping surface: 58 x 60 mm
    • Can be mounted in 2 different directions to perfectly adapt to the application
  • Operating temperature range:
    • EPDM: -20 to 150 ºC
    • Silicone: -30 to 200 ºC.

Konfigurer dit produkt

Søger du andre produktvarianter? Start variantvalg & konfiguration

Vælg ønskede valgmuligheder for at filtrere listen over produkter på lager. For mere produktinformation, se venligst Produktdetaljer og/eller brug funktionen Sammenlign produkter.

Lagerbeholdninger kan ændres uden forudgående varsel.

Viser 1 til 1 af 1 poster
Visning 10 | 20 | 50 | 100
Detaljer

Manualer

Søger du produkter, der findes på lager som standard? Klik her for standard lagervarer.

MH-AT1A090080-X7654
Material