Produktvalg
×

Gå til detaljer
Varenummer

Min konto

×

Velkommen til SMC's Eshop!
Har du spørgsmål eller brug for hjælp kan du klikke her. Hjælp til eShop.

Produkter på vej

Viser 1 til 10 af 17 poster
Visning 10 | 20 | 50 | 100

64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve

Serier JSY3000-L

64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve

  • Valve stations/Number of outputs: For 4 to 64 stations∗ /128 points
    ∗ Stations are only available in multiples of 4
  • Space saving, Reduced number of SI units, Reduced wiring and wiring work.

Electro-pneumatic Regulator Integrated Type 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve

Serier JSY3000-P

Electro-pneumatic Regulator Integrated Type 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve

  • Solenoid valves and electro-pneumatic regulators can be connected to the same manifold
    Valve stations/Number of outputs: For 4 to 64 stations∗ /128 points
    ∗ Stations are only available in multiples of 4
    Electro-pneumatic regulator stations: 1 to 4 stations
    I/O unit stations: Max. 8 stations
  • Equipment integration allows for the centralized management of control and wiring as well as reduced wiring
    Reduced wiring, Reduced number of SI units, Reduced wiring work, Compact.

Separate Controller Ionizer / Slim Bar Type

Serier IZT44/45

Separate Controller Ionizer / Slim Bar Type

  • Powerfully eliminates static electricity from highly charged workpieces
    Pulse AC type, High density emitter arrangement (6 times the number of emitters∗)
    ∗ Compared to the existing model
  • Can be mounted in a narrow space (Height 23 mm x Width 20 mm)
    Can be installed through gaps between equipment
    Improved installation, replacement, and maintenance in narrow spaces
  • Powerful static elimination is possible without air supply
  • High speed static elimination: Discharge time reduced by approx. 60%
  • 2-way directional static elimination using branch cables
    2 ionizer bars can be connected to one high voltage power supply
  • Up to 4 high voltage power supply modules can be connected to one controller (IZT45)
  • Flexible layout possible with various module connection methods (IZT45)
    Controller to Bar maximum installation distance: 15 m.

Vacuum Gripper System (Foam Type)

Serier ZGS

Vacuum Gripper System (Foam Type)

  • Suitable for the palletizing and depalletizing of corrugated cardboard, etc.
  • Combines all functions required for adsorption
    Ejector unit
    (Ejector, Supply valve/Release valve, Silencer, Pressure switch)
  • Can be used immediately by simply connecting 1 electrical cable and air piping
  • Weight: 3.9kg∗ Reduces the load on robots
    ∗ For ZGSNPK-400240BS4-RM1C8
  • CO2 emissions (Air consumption) (SMC comparison)
    Ejector with new design
    227 L/min (ANR) ← 270 L/min (ANR)
    Compared to ZL6H (Supply pressure: 0.6 MPa).

Electric Stopper Cylinder

Serier LEB#

Electric Stopper Cylinder

  • Designed in response to customers' requests for a motorized conveyor line
  • With 2 control types available depending on the application
    Controller
    Controllerless
  • Ensured stopper cylinder mounting interchangeability with equivalent stopper performance
  • Easy replacement of shock absorbers Replaceable just by loosening the set screw.

ISO Standards (21287) Compact Cylinder

Serier C55/CD55

ISO Standards (21287) Compact Cylinder

  • ISO Standards (21287)
  • 1.8 times the anti-lateral load capacity [New]
    The allowable lateral load has been improved by changing the material of the bushing (For ø20)
  • Increased the standard product's maximum stroke limit (to 300 mm) [New]
  • Standardization of the Double rod (C55W) type, Simple specials, and Made-to-order options [New]
    Change of rod end shape (-XA□)
    Heat-resistant cylinder (–10°C to 150°C) (-XB6)
    Low-speed cylinder (5 to 50 mm/s) (-XB13).

Compact Cylinder

Serier CQ2/CDQ2

Compact Cylinder

  • Sizes Ø 4, Ø 6, and Ø 10 have been added. [New]
  • Ø 4 to Ø 200 lineup
  • Space-saving cylinder designed with a compact body
  • Small auto switches can be mounted on 4 surfaces. (1 surface for Ø 6 annd Ø 10, 2 surfaces for Ø 12 to Ø 25)
  • No projection of the auto switch
  • Weight: Reduced by 5 to 13% (Compared with the existing CQ2 series)
  • Newly added compact type foot brackets and double clevis pivot bracket
  • Part numbers with a rod end bracket and/or mounting bolt are available. (It is not necessary to order a bracket for the applicable cylinder separately.)
  • With auto switch (CDQ2 series: CDQ2, CDQ2W, CDQ2K, CDQ2KW, CDQP2, CDQ2#S, CDBQ2)

Direct Operated/Pilot Operated 2-Port Solenoid Valve

Serier JSX/JSX#

Direct Operated/Pilot Operated 2-Port Solenoid Valve

  • The pilot operated JSXD series (N.O. specification) has been added. [New]
  • A direct operated vacuum type (JSX##V series) has been added. [New]
  • A direct operated steam type (JSX##S series) has been added. [New]
  • A direct operated high pressure type (JSX##H series) has been added. [New]
  • Improved environmental resistance due to the stainless steel coil cover【IP67 enclosure/NEMA4X∗
    ∗ IP65 for models with a DIN terminal
  • Space saving
    Compact: Valve volume reduced by 25%∗, Lightweight: Weight reduced by 30%∗
    ∗ Compared with the existing model
  • Energy saving
    Coil force: 10% increase∗, Power consumption: 14% reduction∗
    ∗ Compared with the existing model
  • 360° lead wire insertion and removal is possible
  • Improved weather resistance in outdoor environments.

Electric Actuator/Slider Type (Improved Dust and Water-jet Resistance)

Serier LEFSW

Electric Actuator/Slider Type (Improved Dust and Water-jet Resistance)

  • A dust-tight and water-jet-resistant (IP65 equivalent) slider type product
    Newly developed special wear-resistant seal band
    A special wear-resistant seal band is mounted on the bottom to prevent dust and water from entering the inside of the product.
  • With internal battery-less absolute encoder
    Restart from the last stop position is possible after recovery of the power supply.
    Reduced maintenance (No need to manage or replace batteries)
  • Work load:Max. 65 kg (Size 40, Lead B)
  • Stroke:Max. 1200 mm (Size 40).