Produktvalg
×

Gå til detaljer
Varenummer

My account

×

Produkter på vej

Viser 11 til 19 af 19 poster
Visning 10 | 20 | 50 | 100

Digital Flow Switch for Large Flow

Serier PF3A#H(-L)

Digital Flow Switch for Large Flow

  • Applicable fluid: Air, N2, Ar, CO2 [New]
  • 500 L/4000 L/8000 L types have been added to the modular type [New]
  • The display range has been expanded. (1.5 times the rated flow range) [New]
  • Accumulated pulse conversion value: Select from 4 types based on the flow range [New]
  • Accumulated pulse width: Select a setting between 50 to 100 ms [New]
  • A wide range of flow measurement is possible with 1 product
  • Supports the IO-Link communication protocol.

Stainless Steel Cylinder/Non-adjustable Air Cushion Type

Serier HF2A-CG5

Stainless Steel Cylinder/Non-adjustable Air Cushion Type

  • Equipment for the Food Manufacturing Industry
  • All stainless steel specifications (External parts: Stainless steel 304)
  • 4 times better durability in environments where it may come into contact with water droplets
  • Non-adjustable air cushion
  • Mounting interchangeability between the stainless steel cylinder, CG5-S series.

Angle Seat Valve / Air Operated Type

Serier JSB

Angle Seat Valve / Air Operated Type

  • High pressure type has been added [New]
  • Low pressure loss due to angle seat structure!
  • Long service life: 10 million cycles (Air, Water), 3 million cycles (Steam)
  • Large flow rate
    A large flow rate is possible due to the optimized flow channel shape (Cv factor: approx. 2.5 times)
  • Compact: Height 166 mm (Port size: 1")
  • Abundant series variations of 7 sizes
  • All-in-One (Stainless steel 316L equivalent)
    Air, Water, Steam.

Magnet Buffer

Serier ZP3B#M

Magnet Buffer

  • Stable buffer reaction force during stroke
  • Adsorbs workpieces with different heights, Reduces the impact applied to a workpiece
  • Low particle generation
    No particle generation due to the friction of a spring (spring-less structure)
  • Non-rotating
    Reduces rotation by 4-pole magnets
  • Copper and zinc-free
  • Compatible with secondary battery manufacturing processes.

Suction Cup

Serier ZP3C

Suction Cup

  • Material: FS61 (Fluoro-based rubber) improves abrasion resistance
    ∗ More than 4 times the abrasion resistance of SMC's urethane suction cups
  • Reduced suction of foreign matter, such as paper particles, due to mesh filter
    Can be replaced without tools
  • 2.5-stage bellows type
    Optional inner ring and retainer.

3-Screen Display High-Precision Digital Pressure Switch

Serier ZSE20#(F)/ISE20#

3-Screen Display High-Precision Digital Pressure Switch

  • A low differential pressure range type has been added to the 20A series [New]
  • An M12 connector type has been added
  • A low pressure range type has been added
  • Integrated R1/8 fitting with bottom wiring entry
  • Visualization of settings
  • Simple 3-step setting
  • Easy screen switching
    It is possible to change the settings while checking the measured value
  • Delay time:1.5 ms or less
  • IO-Link compatible.

3-Port Solenoid Valve Modular Type/Residual Pressure Release Valve

Serier VP346E/546E/746E/946E

3-Port Solenoid Valve Modular Type/Residual Pressure Release Valve

  • Can be connected to F.R.L. units (AC-D series)
    Allows for space saving and reduced piping labor
  • Flow rate characteristics [dm3(/ s·bar)]
    VP346E:4.2
    VP546E:7.5
    VP746E:12.6
  • Effective area mm²
    VP946E:234
  • A model with a soft start-up function is also available
  • Power consumption: 0.35 W (Without light)
  • Features a check valve built into the pilot flow path (Supports pilot pressure drops caused by pressure fluctuations on the inlet side).

Rotary Actuators

Serier CRB/CDRB

Rotary Actuators

  • A double vane type has been added for sizes 10 to 40. [New]
  • Features a compact body with a built-in angle adjustment unit and auto switch unit (Size: 20, 30, 40)
    Overall length: 44 % shorter, Weight: 48 % lighter
  • Piping, wiring, and angle adjustment can be performed on the same side for easier mounting
  • Easy-to-adjust start and end positions with the angle adjustment bolts (as standard)
  • The position of the chamfered portion of the shaft can be easily checked using the rotating angle indicator (Only for the CDRB with auto switch)
  • Each of the units below for the CRB2 series can be mounted to the CRB series.

Stainless Steel Throttle Valve with One-touch Fittings In-line Type

Serier HF2B-ASG-#TV

Stainless Steel Throttle Valve with One-touch Fittings In-line Type

  • Improved corrosion/heat resistance with the all stainless steel exterior
    Possible for use in environments such as high temperature, water splashing, and where copper and zinc cannot be used
  • Material: Stainless steel 316 * FKM (Seal)
  • Max. operating temperature: 150 °C
  • NSF H1 grease
  • Fluid: Air, Water, N2
  • Equipment for the Food Manufacturing Industry HF2B- Series.