Clamp cylinder – CK1-Z1

Adaptative clamping

  • Adjust easily your clamping movement – Integrated speed controller valves and air cushion
  • Get design flexibility – Switch mounting rod and piping port are mountable in three orientations
  • Control precisely your process – Standard and magnetic field resistant autoswitcH can be mounted.

Flere egenskaber og funktioner

  • Bore sizes (mm): 40, 50, 63
  • Integrated speed controller valves
  • Air cushion in the unclamped side
  • Switch mounting rod and piping port are mountable in three orientations
  • 3 types of clevis widths: 12.5 mm, 16.5 mm, 19.5 mm.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.

Trin 2: Konfiguration

 
Magnet
Clevis
Bore Size
Thread
Stroke
End Bracket
Option
Auto Switch
Lead Wire
Number
Auto Switch Mounting