C96K(D), ISO Cylinder, Non-rotating, Double Acting, Single/Double Rod

  • This product is being discontinued and will be replaced by C96K-C (ø32-ø100) series.
  • Double acting, Non-rotating, single or double rod
  • Bore sizes (mm): 32, 40, 50, 63, 80, 100, 125
  • Standard stroke up to 500mm, maximum stroke 2000mm
  • Auto switch capable

Konfigurer dit produkt

C96K-
Magnet
Mounting
Bore Size
Stroke
 
Rod
Auto Switch
Lead Wire or Prewired Connector
Number