C96-C

C96-C
  • C96-C, ISO 15552 Cylinder, Double Acting, Single/Double Rod with Air Cushion and bumper.
  • New types added: Standard for double rod, Non-rotating rod for double and single rod and Smooth cylinder for single rod.
  • Rod boot option added for the standard type.
  • Integrated function of the air cushion and the bumper.
  • Bore sizes (mm): 32 ~ 100.
  • Strokes up to 1900 mm.
  • Weight reduced by up to 17% thanks to the new the design of the cover and the piston.
  • Many made to order available.

Kategorier

Der blev ikke fundet nogen resultater, der matchede dine kriterier