C(D)QM (ø40 to ø100), Compact Cylinder, Guide Rod Type

  • Guide rod type compact cylinder
  • Bore sizes (mm): 40, 50, 63, 80, 100
  • Standard strokes (mm): 5 to 100
  • 4 times the lateral load resistance of the CQ2K
  • Non-rotating accuracy 0.2 or less

Konfigurer dit produkt

 
Magnet
Mounting
Bore Size
Port Thread
Stroke
Auto Switch
Lead Wire or Prewired Connector
Number