Produktvalg
×

Gå til detaljer
Varenummer

My account

×

Produktkatalog

C(D)Q2KW, Compact Cylinder, Double Acting, Double Rod, Non-rotating w/Auto Switch Mounting Groove

  • Double acting, double rod, non-rotating compact cylinder
  • Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63
  • Standard stroke range (mm): 5 to 100
  • Port threads: M (12 to 25 bore); Rc, NPT or G (32 to 63 bore)
  • Can mount small auto switches on 4 surfaces.

Konfigurer dit produkt

CQ2KW-D
Magnet
Mounting
Bore Size
Port Thread Type
Stroke
Body Option
Auto Switch Groove
Auto Switch
Lead Wire or Prewired Connector
Number

Udskiftning af ​​stempelstangsende