<ul><li>Non-rotating, Double Acting, Single Rod, Direct Mount</li><LI>Strokes from 25mm through 300mm</LI><li>Cushion: rubber bumper, air cushion</li><li>Bore sizes (mm): 20, 25, 32, 40, 50, 63.</li><li>Auto switch capability</li></ul>
Assign an alias to this configuration. You can skip this step and create the alias later. Remember that once the alias is assigned, it cannot be modified.
CG1KRN-Z
Tilgængelighed: Venligst spørg os om lagerstatus. Klik her
for andre varianter, der normalt er på lager eller Kontakt SMC
For yderligere hjælp