C(D)G1KR, Air Cylinder, Non-rotating, Double Acting, Single Rod, Direct Mount

  • Non-rotating, double acting, single rod, direct mount
  • Bore size (mm): 20, 25, 32, 40, 50, 63
  • Standard strokes up to 300mm
  • High non-rotating accuracy
  • High speed operation/long life
  • Auto switch capable

Konfigurer dit produkt

 
Magnet
Bore Size
Stroke
  []
Auto Switch
Lead Wire or Prewired Connector
Number