Produktvalg
×

Gå til detaljer
Varenummer

Min konto

×

Velkommen til SMC's eShop!
Har du spørgsmål eller brug for hjælp kan du klikke her. Hjælp til eShop.

Produktkatalog

C(D)G1-*S/T-Z, Air Cylinder, Single Acting, Spring Return, Spring Extend

  • Standard: single acting, single rod, spring return/extend
  • Bore sizes (mm): 20, 25, 32, 40
  • Strokes (mm): 25~200
  • Mounts: basic, foot, front or rear flange, front or rear trunnion, clevis
  • Auto switch capable with a variety of lead wire lengths

Konfigurer dit produkt

 
Magnet
Mounting
Bore Size
Stroke
  []
Action
Thread
Pivot Bracket
Rod End Bracket
Auto Switch
Lead Wire or Prewired Connector
Number