C(D)85K-S/T, ISO Cylinder, Single Acting, Single Rod, Non-Rotating

  • Single acting, single rod, spring return/spring extend, non-rotating
  • Conforms to ISO standard 6432
  • Bore sizes (mm): 8, 10, 12, 16, 20, 25
  • Standard strokes up to 150mm
  • Auto switch capable

Konfigurer dit produkt

 
Magnet
Mounting
Bore Size
Stroke
  []
Action
Switch Mounting
Auto Switch
Lead Wire or Prewired Connector
Number