C(D)85, ISO Standard Cylinder, Double Acting, Single Rod

  • Double acting, single rod, crimped cylinder
  • Conforms to ISO 6432 and CETOP RP52P
  • Bore sizes (mm): 8, 10, 12, 16, 20, 25
  • Standard strokes up to 300mm
  • Auto switch capable

Konfigurer dit produkt

 
Magnet
Mounting
Bore Size
Stroke
  []
Cushion
Rod Boot
Auto Switch Mounting Type
Auto Switch
Lead Wire or Prewired Connector
Number