One Touch Fitting, Antistatic, Branch - KAU

  • One-touch loading and unloading.
  • Possible to use in vacuum (Max. 100kPa).
  • Can be used in copper-free application.
  • Flame resistance (UL-94 standard, V-0).
  • Surface resistance 10 4 to 10 7©.
  • Conductive resin is used for body and seals in fittings and tubing.

Konfigurer dit produkt

 
Applicable Tube OD
Port Size Applicable Tube