Bowl Bellows Shape with Non-Slip Feature with buffer – ZP3M-#B#JB#

  • Pad sizes: Ø 32, Ø 40, Ø 50, Ø 63, Ø 80, Ø 100
  • Non-slip special ribs
  • Material: FS61 (Fluoro-based rubber)
  • Pad hardness (Shore A: ±5°): 60º
  • Surface operating temperature range: 0 to 200 ºC
  • Adapter & buffer operating temperature range: 0 to 150 ºC
  • Mesh filter opening: 250 ?m
  • Options: male and female thread and square vertical vacuum inlet
  • Buffer stroke: 10, 30, 50 mm.

Konfigurer dit produkt

 
Vacuum Inlet Direction
Pad Diameter
Material
Buffer Stroke
Mesh Filter