Speed Controllers, General Purpose, One-touch Fitting, Simple Handle, All Metal Exterior, Elbow - AS*-X737

  • Environments with welding spatter, dust and ultraviolet radiation
  • Port Size: 1/8, 1/4, 3/8
  • Applicable Tubing O.D.: Ø 6 to Ø 10 mm
  • Operating Pressure Range: 0.1 to 1 MPa.

Konfigurer dit produkt

 
Body Size
Control Type
Thread Size
Applicable Tubing O.D.