Ikke registreret. Venligst kontakt salgsgruppen@smcdk.com
Velkommen til SMC's Eshop!
Har du spørgsmål eller brug for hjælp kan du klikke her. Hjælp til eShop.
Online produktkatalog
SYA 5 port air operated valves are available in body ported or base mounted styles. The SYA uses the same manifolds as series SY (non plug-in style) for types 20, 41, 42 and 45. One-touch fittings are available on body ported types. Available thread types are Rc, G, NPT or NPTF.
The SYJ Valve is an innovative combination of space efficiency and performance superiority which provides real value to the design solution. Whether designed in a manifold or used as a single valve, this small profile increases design flexibility and minimizes space requirements. The SYJ valve utilizes a low power (0.5 watts standard) pilot solenoid design, which dramatically reduces thermal heat generation. This improves performance, decreases operating costs, and allows for direct control by PLC output relays. All electrical connections for SYJ Valves are available with lights and surge suppression. SYJ series valves can be configured on base mounted manifolds, or individually on subplates, creating a variety of solutions to meet your broadest engineering needs.
The SYJ Valve is an innovative combination of space efficiency and performance superiority which provides real value to the design solution. Whether designed in a manifold or used as a single valve, this small profile increases design flexibility and minimizes space requirements. The SYJ valve utilizes a low power (0.5 watts standard) pilot solenoid design, which dramatically reduces thermal heat generation. This improves performance, decreases operating costs, and allows for direct control by PLC output relays. All electrical connections for SYJ Valves are available with lights and surge suppression. SYJ series valves can be configured on base mounted manifolds, or individually on subplates, creating a variety of solutions to meet your broadest engineering needs.
Large Flow Capacity, yet Compact Size.Suitable for Use in Vacuum Applications.1 Valve, 6 Functions. (Universal Porting)Selective porting can provide 6 valve functions,such as N.C. valve, N.O. valve, Divider valve, Selector valve etc.
Series VGA342 is a 3 port air operated valve and can be used as a selector or divider valve (external pilot). Actuation is changeable between N.C., N.O., or external pilot types. VGA342 is possible to use in vacuum or under low pressures. No lubrication is required.