Produktvalg
×

Gå til detaljer
Varenummer

Min konto

×

Velkommen til SMC's Eshop!
Har du spørgsmål eller brug for hjælp kan du klikke her. Hjælp til eShop.

Online produktkatalog

Electric Finger Grippers

Soft handling, gentle handling

  • Hold the piece you want with 2 or 3 fingers – Strokes between 4 - 80 mm. Gripping force up to 180 N
  • Never lose the position. Reduce machine start-up – Battery-less absolute encoder
  • Fits the shape & keep the piece – Gripping check function. Griping force is maintained stopped or restarted.

Flere egenskaber og funktioner

  • 2 and 3 finger grippers available
  • Body size: 10, 16, 20, 25, 32 and 40 mm
  • Open and close speed: up to 100 mm/s
  • Griping force: up to 210 N (LEHZ), up to 180 N (LEHF) & up to 130 N (LEHS)
  • Step motor type
  • Encoder: incremental & battery-less absolute
  • Compatible controllers: LECP1, LECPA and JXC#1.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.

Trin 2: Konfiguration

 
Body Size
Motor Size
Stroke
Motor Cable Entry
Actuator Cable
Actuator Cable Length
Controller
I/O cabling for LEC controllers
Protocol
Suffix
Controller Mounting
I/O cabling for JXC Controllers & communication plug connector