25A-PFM5, Digital Flow Switch, Remote Sensor Unit

  • Compatible with battery manufacturing
  • This product is being discontinued and will be replaced by PF2M7 series. Update details here.
  • Sensor and monitor separation, which allows remote monitors' centralization.
  • Integrated flow adjustment valve as an option, reducing piping and saving space (unique feature in the market).
  • Operation indication also on the sensor.
  • Fast response: either 50 ms, 0.5s, 1, or 2s can be chosen.
  • Easy connection and removal of wiring.

Konfigurer dit produkt

 
Flow Rate Range
Port Size
Piping Entry Direction
Output Specification
Instruction Manual
Calibration Certificate
Connector
Option