25A-MY1C, Mechanical Joint Rodless Cylinder, Cam Follower Guide, w/Low Load Shock Absorber & Adjustment Bolt

  • Compatible with battery manufacturing
  • Bore sizes (mm): 16, 20, 25, 32, 40, 50, 63
  • Strokes up to 5000 mm.

Konfigurer dit produkt

 
Bore Size
Port Thread
Piping
Stroke
  []
Stroke Adjusting Unit
Auto Switch
Lead Wire or Prewired Connector
Number
Made to Order