Produktvalg
×

Gå til detaljer
Varenummer

My account

×

Produktkatalog

25A-AR20-D to AR60-D, Regulator & Regulator w/Backflow Function

  • Compatible with battery manufacturing
  • ISO 8573-1:2010 compliant
  • Up to 0.85 MPa set pressure
  • Maximum flow rate up to 20000 l/min (ANR, 0.7MPa).

Konfigurer dit produkt

25A-AR-F-D
Body Size
Backflow Function
Thread
Port Size
Options
Set pressure
Exhaust Mechanism
Flow Direction
Knob
Pressure Units