Produktvalg
×

Gå til detaljer
Varenummer

Min konto

×

Velkommen til SMC's Eshop!
Har du spørgsmål eller brug for hjælp kan du klikke her. Hjælp til eShop.

Broaden your range of applications thanks to the new ISE7#/7#G/79S pressure switch

Broaden your range of applications thanks to the new ISE7#/7#G/79S pressure switch

SMC’s ISE7# pressure switch has been updated adding higher pressure ranges apart from offering improved flexibility and higher control of applications, leading to better decision making.

The latest ISE7# pressure switch from SMC has been given new features that will enhance performance and improve efficiencies to meet the demands of Industry 4.0.

This version features IO-link communication, offering operators greater control with more available data and different diagnostic warnings, in addition to the standard alerts such as rated pressure range and upper temperature limit.

With the extension of the rated pressure ranges up to a maximum of 50 MPa, the ISE7# series can cover a wide range of applications, no matter the pressure. The switch is IP67 certified with an M12 connector, thus it is robust and can withstand hazardous environments.

Together with an angled, 3-screen display with unit rotation mechanism, users can gain full visibility of the current pressure and other selectable values from anywhere, adapting to any ulterior modification.

A spokesperson from SMC, said: “We recognise the need to keep our products up to date and offer our customers the flexibility and cost savings required in today’s competitive marketplace. This next generation ISE7# has been designed to meet such demands and support our customers’ needs.”


For more information about the ISE7#/ISE7#G/ISE79S, please visit SMC’s New Product Section at www.smc.eu

1. aug. 2022