Velkommen til SMC's Eshop!
Har du spørgsmål eller brug for hjælp kan du klikke her. Hjælp til eShop.
SMC has responded to market demand by releasing a new rack-mounted thermo-chiller that is compact in size but big in outstanding features.
Mountable in a 19-inch rack, the HRR saves space by allowing multiple systems to be housed together, reducing set-up time. Further installation efficiencies are gained as a filter for particles, bypass piping, a bypass valve and flow sensor are all built-in as standard, with the option for a de-ionised water filter.
Maintenance of the HRR is made easy thanks to a front access design that allows key components to be replaced and adjusted without dismantling the thermo-chiller from its rack. In addition, 23 alarm codes and conditions can be displayed to aid self-diagnosis.
A spokesperson from SMC said: “At SMC we are always looking at ways to help our customers drive operating efficiencies. The HRR is a great example of where great design meets great quality in terms of productivity and reliability.”
The HRR is extremely reliable with temperature stability of ±0.1 °C. It also has the capacity to generate heat, without the need for a heater, offering ongoing temperature stability during the colder winter months, resulting in a more consistent process and improved end of line product quality.
Available in a wide variety of models with cooling capacities ranging from 950 W to 5000 W (50 Hz) and heating capacities of 200 W to 1000 W (50 Hz), the HRR is ideal for a number of applications, including laser oscillator, laser machining, laser marker, X-ray (digital) instrument and electronic microscope.
For more information about the HRR, please visit SMC’s New Product Section at www.smc.eu
12. mar. 2021