Udforsk mere
Har du brug for hjælp til dit produktvalg?
Få nem opsætning, lav vægt og forbedret driftsikkerhed med SMC's trådløse løsning
Hjælp & Support
Manualer og downloads
Ressourcer
Om SMC
Vores forpligtelser
Nyheder & Events
Velkommen til SMC's Eshop! Har du spørgsmål eller brug for hjælp kan du klikke her. Hjælp til eShop.
Stenbrud og minedrift
En så vigtig branche som minedrift og anden råstofindvinding kan drage store fordele af pneumatik og automatisering.
Udvindingen og bearbejdningen foregår under barske og ekstreme arbejdsbetingelser. Hvis der findes brancher, der kræver stærke og holdbare kvalitetsprodukter, er det minedrift og stenbrudene.
Ofte fordi medarbejdernes sundhed og sikkerhed er på spil. For at give dig ro i sindet kan vi tilbyde dig:
Med 5 tekniske centre over hele verden (2 i Europa) og 1.500 salgsingeniører har vi den viden, der skal til, for at kunne udvikle kundetilpassede løsninger. Vi kan tilpasse vores 12.000 basisprodukter til dine specifikke krav.
Aktuatorer
Positioner
SMC have an extensive range of both standard and specialist actuators which are particularly suitable for mineral extraction, mineral processing and aggregate industry applications.
CS1 Series Available from 125 to 300 mm bore sizes
CS2 Series Available from 125 to 320 mm bore sizes
C96 Series Available from 32 to 125 mm bore sizes
CP96 Series Available from 32 to 125 mm bore sizes
XT316 Series
Ask our experts
For optimum cylinder performance and cost-effective operation, we have developed a range of high-quality smart/pneumatic positioners.
Extremely robust and perfect for use in harsh environments, these positioners can be used in combination with other SMC components as complete assemblies to effectively maintain and monitor the position of our pneumatic cylinders.
IP8000 Series For mounting on pneumatic cylinders, rotary actuators and diaphragm valves
IP8100 Series For mounting on pneumatic cylinders, rotary actuators and diaphragm valves
IP8001 Series For mounting on pneumatic cylinders, rotary actuators and diaphragm valves
IP8101 Series For mounting on pneumatic cylinders, rotary actuators and diaphragm valves
IP5000 Series For mounting on pneumatic cylinders, rotary actuators and diaphragm valves
IP5100 Series For mounting on pneumatic cylinders, rotary actuators and diaphragm valves
IP200 Series For mounting on pneumatic cylinders