Tandlægeindustrien
Inden for tandlægeapplikationer har vores kunder traditionelt værdsat vores kompakte designløsninger såsom vores alsidige ventilteknologi og vores modulære F.R.L. enheder. Vores komplette monteringsløsninger såsom dem til væskekontrol i desinfektionsløsninger er også højt værdsat. Vi har i mange år været en pålidelig og erfaren leverandør for kendte virksomheder inden for tandlægeområdet.
Find ud af, hvilke produkter der kan hjælpe dig med at opnå høj kvalitet med vores special designede løsninger til tandlægeindustrien.
Oops. If you want to see our video, you need to consent to the use of cookies. Simply click on the cookies setting and enjoy our Expertise in action.
Oplev vores produktsortiment til tandlægeindustriens specifikke behov.
Delivery systems and chairs
Abrasion and ultrasonic scalers
Specific air and vacuum production
Decontamination and lubrication of tools
Lasers, machining, and aligner manufacture
LVM-serien
Magnetventil til kemikalier
SX90-serien
Højflow magnetventil
V100 Series Ultra compact 3-port direct acting valves
LEY Series
Wide range of different models and solutions
Many variations of pressure switches are available
AC-D Series Air purity clases certified against ISO8573-1:2010
PVQ Series Flow rate: up to 100 l/min
SFDA Series In-line bacteria removal
WR110 Series Pressure adjustment of wáter line
WF300 Series Removal of foreign matter in water line
KQB2 Series
Corrosive environments with temperatures up to 150°C
KQG2 Series
316 Stainless steel
KKA Series Stainless steel quick coupler
S070 Series Compact valve - 7 mm wide
VDW Series Solenoid valve for air, medium vacuum & water
Composite valve manifold for air, gas and liquid
ZFC Series One unit for both positive and negative pressure
IDG-D Series
Improved flow rate and pressure drop
ARJ Series Compact and lightweight (16 g)
HF2-BAC Series
NSF-H1 grade grease and FDA compliant
AMJ Series Removes water droplets from intake of vacuum pumps
JSX Series Flow rate up to 2200 l/min (water)
AD402-A Series 360º visivility of bowl contents
IDFA Series Applicable for the high-temperature environments.
Red and Green colour zones for improved visibility
KQ2 Series Applicable tubing O.D.: Ø 2 to Ø 16 mm
JSB Series Low pressure loss due to angle seat structure
VXS2 Series No fluid pressure required for the valve operation
LPV Series Complete fluid isolation
LSP Series Dispense volume up to 200 µl
PB Series Compact, diaphragm pump
ISE70G Series Angled display
Pressure regulators and valves
LQ Series High purity and high chemical resistance
TL Series Clean and chemical resistant tubing
LEFS Series Positioning repeatability ±0.02 mm
PF3W7-Z Series Integrated display: 3-colour/2-screen display
PA Series Compact, large capacity
JSY Series Extremely compact and lightweight valve
HEF Series Cooling capacity: 220 W
IZG Series Lightweight: only 200 g
VV061 Series Dustproof enclosure