Udforsk mere
All about
Har du brug for hjælp til dit produktvalg?
Få nem opsætning, lav vægt og forbedret driftsikkerhed med SMC's trådløse løsning
Hjælp & Support
Manualer og downloads
Ressourcer
Om SMC
Vores forpligtelser
Nyheder & Events
Velkommen til SMC's Eshop! Har du spørgsmål eller brug for hjælp kan du klikke her. Hjælp til eShop.
Steriliseringsindustrien
Medicinske sterilisatorer anvendes til at udføre sterilisering af medicinske instrumenter og materialer med det formål at forhindre bakterier og andre patogener. En præcis sterilisering af medicinske instrumenter og materialer er af afgørende betydning for at sikre patientsikkerhed og forhindre overførsel af sygdomme.
SMC tilbyder et bredt udvalg af produkter, herunder ventiler, fittings, slanger, trykafbrydere, flowafbrydere og filterregulatorer, der bidrager til at forhindre overførsel af sygdomme i sterilisatorer.
Pålidelighed og høj kvalitet, kendetegner SMC's produkter.
Find ud af, hvilke produkter der kan hjælpe dig med at opnå høj kvalitet med vores specifikt designede løsninger til sterilisatorindustrien.
Se vores produktsortiment indenfor sterilisatorindustrien
Desktop autoclave
Large autoclave
Ethylene oxide steriliser
Hydrogen peroxide steriliser
Steam sterilisers are an essential part of the decontamination and sterilisation process performed by sterile processing departments (SPD) in hospital, clinic and dental facilities.
JSX Series
Flow rate up to 25 l/min (water)
VX2 Series Reduced power consumption (4.5 W)
VX3 Series 3 port valve for use with a wide variety of fluids
VXS2 Series No fluid pressure required for the valve operation
VXK Series
2 port valve with built-in Y-strainer
KKA Series Stainless Steel quick coupler
KQG2 Series 316 Stainless steel
JSXD Series Flow rate up to 2200 l/min (water)
VXB Series Low pressure loss due to angle seat structure
SY Series Compact design with high flow
AC-D Series Air putity clases certified against ISO8573-1:2010
WF300 Series Removal of foreign matter in water line
LQ Series High purity and high chemical resistance
TL Series Clean and Chemical Resistant Tubing
Ethylene oxide sterilisers are used to sterilise devices sensitive to heat and moisture, that would be damaged by pure steam or liquid chemical sterilisation, including most plastic or rubber products, as well as non-heat-sensitive devices.
JSY Series Extremely compact and lightweight valve
ISE70G Series Angled display
PSE Series Remote high pressure sensor
Trykregulatorer og ventiler
PF2M7(-L) Series One single switch for CO2, Dry air, N2 & Ar
ZH Series Compact and lightweight
KQ2 Series Applicable tubing O.D.: Ø 2 to Ø 16 mm
TU Series Applicable tubing O.D.: Ø 2 to Ø 16 mm
Hydrogen peroxide sterilisation, is a low-temperature sterilisation process commonly used to sterilise heat-sensitive devices. The process involves H2O2 vapour filling the steriliser chamber, contacting and sterilising the exposed device surfaces.
LVC/LVA/LVH Series Low particle generation
LVM Series Solenoid valve for chemicals
LPV Series Complete fluid isolation
PVQ Series Flow rate: up to 100 l/min