Snack Industrien
Snacks kan have tonsvis af forskellige farver, smage, former og teksturer, der gør vores liv en smule mere velsmagende. Fra SMC forstår vi de forskellige behov i produktionsprocessen for hver snack, som for eksempel skrælning, blanding, stegning, udskæring og vejning.
For hver af dem kan vi levere den perfekte løsning til at opfylde kravene til dine applikationer, samt garantere en minimal risiko for forurening samtidig med du kan energioptimere.
Find et produkt til ethvert krav i din produktive proces
Fitting & tubing
TH Series
Benefit from great resistance to chemical substances as well as high temperatures
KP Series
Clean room blow-off and drive air systems
TP Series
Tubing to be used in clean room environments
KFG2 Series
Guarantee performance in highly corrosive environments, aggressive chemicals and extreme temperatures between -65 & 260°C
KQB2 Series
Benefit from great resistance to corrosive environments with temperatures up to 150 ºC
KQG2 Series
Benefit from great resistance to harsh and corrosive environments with temperatures up to 150 ºC
M Series
Check out our miniature fittings that can be used in corrosive, confined areas.
KK Series
Benefit from this instant connection method that will offer you a weight reduction
ASG Series
Suitable for areas where wash-down could degrade standard flow controls, such as food and packaging
Linear actuators
HY(D)B Series
Check out our hygienic design rounded profile cylinder, with improved water resistance and easy wiping due to its round shape
HY(D)C Series
Compliant with ISO/VDMA specifications while benefiting with an improved water resistance due to a new lubricating construction
HY(D)G Series
Use our water-resistant guide rod cylinder
HY(D)Q Series
Benefit from the basic type hygienic design cylinder and how easy it is to wipe off its surface due to the new design
CG5-X2977 Series
Food grade gaskets and seals, laser marking and NSF-H1 grease
Fitting & Tubing
TL Series
Benefit from the clean and chemical-resistant tubing of high purity (Super PFA). Max. operating temperature: 260 °C
Directional control valves
LVA Series
Ensure gentle opening and closing that prevents the formation of micro-bubbles. Greatly increase seal life and reduce particle formation
LVC Series
Eliminate the possibility of residual liquid in pipe threads. In addition, the body has been designed for smooth flow with minimal internal dead space
Electric actuators
LEH Series
Aimed at workpieces that need soft and safe handling, with gripping check function. Basic type
LZ Series
Choose this product for standard applications, compatible with LC3F2 driver
Ionizers
IZT40/41/42 Series
Achieve fast and efficient static removal wherever you want. Bar and nozzle type ionizers adapted to work separately from the controller
IZG10 Series
Benefit from the easy holding grip and reduced operating force of SMC’s ionizer gun