Udforsk mere
Har du brug for hjælp til dit produktvalg?
Få nem opsætning, lav vægt og forbedret driftsikkerhed med SMC's trådløse løsning
Hjælp & Support
Manualer og downloads
Ressourcer
Om SMC
Vores forpligtelser
Nyheder & Events
Velkommen til SMC's Eshop! Har du spørgsmål eller brug for hjælp kan du klikke her. Hjælp til eShop.
Drikkevareindustrien
Vi forstår, at drikkevareproduktion er en kompleks og hurtig proces. Du har brug for pålidelige partnere til at garantere et højt produktionsniveau over en bred vifte af processer:
Vi tilbyder totalløsninger til at løse dine nøgleudfordringer som f.eks:
With an appropriate monitoring solution, all the variables such as fluid and air pressure and flow rate, tank temperature control, valve positioning and leaks can be under control at any time, making it possible to detect any anomaly beforehand and fix the problems prior to any failure.
It is essential to monitor the fluid pressure and flow. This way, it’s possible to avoid pressure drops from the air filter, as well as controlling changes due to leaks or a process out of limits. The control of these parameters has a direct impact on the final quality of the product and overall machine efficiency.
To guarantee the product meets the appropriate food safety standards, process parameters such as fluid flow, pressure and temperature must be under control. Process limits, leaks, and changes at critical points of the process must be targeted and monitored with suitable equipment.
For consistent labelling, it is necessary to consider air pressure and flow, as well as the maintenance of any ioniser nozzles. If we have these parameters under control, we can monitor for labelling problems at an early stage before any errors occur.
By monitoring air pressure and flow to avoid restriction and leaks, or checking the nozzles of the static ionizer, you can continue without unplanned stoppages and increase uptime
With the correct monitoring of the parameters, we can detect errors such as loss of vacuum due to pad wear and blocked filters, pressure drops derived from filter air starvation, variations in air consumption due to leaks, and actuator position errors.
"SMC bringer et væld af automatiserings- og procesviden opnået fra hele drikkevareindustrien, både hos slutbrugeren og maskinbyggeren. Gennem ekspertisen fra vores drikkevareteam hjælper vi vores kunder med at levere større produktivitet og lavere samlede ejeromkostninger, fra ny investering til fuld maskinlevetid”.
Klik på ikonet og se kontrolrapporter for SMC Danmark A/S
Storage, process and mixing
De-palletising and palletising
PET blowing
Rinsing and filling
Capping and labelling
Case packing and conveying
AMS Series
Level up your compressed air management.
EX600 Series
DLR and MRP supported
VFN2120N-X23/36 Series
Hygienic design type: resin body with less concaves. Direct cleaning of valve is possible (IP67)
JSY5000-H Series
Low fluid accumulation and easy to clean
ISE7#/ISE7#G/ISE79S Series
Applicable fluids: General fluids and air
PF3W Series
Applicable fluid: water, ethylene glycol aqueous solution, deionized water and diverse chemical liquids
PF3A Series
Applicable fluid: water, water-soluble coolant
LFE Series
PA5000 Series
Discharge rate up to 63 l/min
IP8000/8100 Series
Lever and rotary type
ITV Series
Dynamic control of air pressure by electrical signal
HRS Series
Low energy consumption
Great temperature stability
VBA2#A,4#A Series
Designed to provide high pressure only where it is needed
KQG2 Series
316 Stainless steel
TD, TLM, TH/L Series
Fluoropolymer tubing
CP96 Series
Bore sizes (mm): 32 ~ 125
LEG Series
Suitable for pushing, stopping or transferring with an extra support
SY3000/5000/7000 Series
Compact design with high flow
VP544/744-X555/585 Series
Safety standards ISO13849-1 for category 3 and 4
EX600-W Series
Decentralised & wireless serial transmission system for input/output
EX245 Series
AIDA specifications compliant
PF3A7*H-L Series
Applicable fluid: Air, N2
IZT40/41/42 Series
IZT40: Basic type / IZT41: AC type / IZT42: Dual AC type
ZSE20(F) Series
3-Screen, 3-Colour Display
D-MP Series
Measuring range: 25mm, 50mm, 100mm and 200mm
ZK2-A Series
Advanced vacuum unit (ejector/pump/manifold systems) with low noise and high efficiency options
Applicable fluids: general fluids and air
PF3A8#H Series
Applicable fluid: air, N2
ISE70/75/75H Series
ATEX category 3 - II 3G
VCH Series
Service life: 10 million cycles
VCHC Series
Designed for use with air or inert gas
VCHR Series
Relieving type
VCHN Series
35 dB(A) to noise reduction
AMS Series Level up your compressed air management
CG5 Series
Clean Design. Durable. Resistant
VQZ Series
JSB Series
Low pressure loss due to angle seat structure
PF3A7*H-L serien
IN502-44/45 Series
Flow control independent of external factors
Combination of flow sensor and regulator in a single unit. No control program needed
Specific greases for industries such as food or automotive industry. Maximum flow rate of 1000 l/min
VBA2#A,4#A Serie
VEX-X115 Series
Modulate the air entry
AC-D Series
Air purity classes certified against ISO8573-1:2010
KQB2 Series
Corrosive environments with temperatures up to 150°C
LQ Serie
Quadruple sealing construction
Pressure Switche
Many variations of pressure switches are available
IZF21/31 Series
Slim design
Nozzles
Many variations of nozzle are available
ZHV Series
Specially designed to reduce air consumption
TPS Series
Applicable tubing O.D.: Ø 4 to Ø 12 mm
LEYG Series
3-Screen, 3-Colour display
ZH-X185 Series