[Compatible with Manifold Controller] Electric Actuators Slider Type/Rod Type Řada LE2FS_H/LE2Y_H Popis prvku Katalog (EN) [Compatible with Manifold Controller] Electric Actuators Slider Type/Rod Type Compatible with manifold controllerUp to 16 axes can be connectedAnnual CO2 emissions reduced by up to 38% through motor control optimization (SMC comparison)8.7 kg-CO2e/year (14.1)*The numerical values vary depending on the operating conditionsBattery-less absolute encoder typeRestart from the last stop position is possible. Katalogy
Multi Hand Adapter Řada RMMA Popis prvku Katalog (EN) Multi Hand Adapter Allows for the handling of various workpieces by a single robotAllows for the simultaneous transfer of multiple workpiecesUp to 3 grippers can be mountedReduces tool changing timeRobot arm end standards: Equivalent to ISO9409-1-50-4-M63 gripper mounting angles. Katalogy
Modular Type Water Separator Řada AFG-D Popis prvku Katalog (EN) Modular Type Water Separator The no filter element design achieves a large flow and maintenance free constructionWater droplets are removed by centrifugal force (Water droplet removal ratio: 99%)Air containing water droplets is rotated to remove them by centrifugal forceModular Design with Uniform Body Style. Katalogy
Remote Type Pressure Sensors/Pressure Sensor Controllers Řada PSE Popis prvku Katalog (EN) Remote Type Pressure Sensors/Pressure Sensor Controllers Switch output specification [New]IO-Link compatible [New]. Katalogy
Longer Life Cylinder Řada C85/C75-XB24 Popis prvku Katalog (EN) Longer Life Cylinder New technology offers at least 4 times better durabilityThe maintenance intervals will be extendedEmploys the same specification and imensions as the existing models, C85 ISO Cylinder series and C75 Air Cylinder series. Katalogy
e-Actuator Easy to Operate Integrated Controller, Slider Type/Rod Type Řada EQFS_H/EQY_H Popis prvku Katalog (EN) e-Actuator Easy to Operate Integrated Controller, Slider Type/Rod Type Size 16 has been added [New]Easy to set up, just like air equipment!Two position stop with no programming requiredThree position stop with no programming requiredCycle time can be set in all control modesDownsized with Integrated Controller, Wiring saving, Labor saving- Programless- Reduced adjustment time/li>Annual CO2 emissions reduced by up to 59% through motor control optimization [5.8 kg-CO2e/year (14.1)]* The numerical values vary depending on the operating conditions. Katalogy
Layer Fluoropolymer Polyurethane Tubing Řada TUE Popis prvku Katalog (EN) Layer Fluoropolymer Polyurethane Tubing 2-layer tube with excellent environmental resistance and flexibilityOuter layer: Fluoropolymer, Inner layer: PolyurethaneTubing I.D.: Cross-section ratio increased by 44% (Compared to TU0805)Wide color variationsAvailable in black, white, blue, and translucent colors. Katalogy
Low-Pressure / High-Precision Type 5.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator Řada ITVX2030-X10 Popis prvku Katalog (EN) Low-Pressure / High-Precision Type 5.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator Improved accuracy at 1 MPa or lessRepeatability: ±0.5% F.S. or lessPressure stability: 0.5% F.S. or lessMax. supply pressure: 5.0 MPaSet pressure range: 0.01 to 3.0 MPaMax. flow rate: 3000 L/min (ANR)Fluid: Air, N2, O2, ArWetted parts: Fluorine grease. Katalogy
Vacuum Unit Ejector System/Vacuum Pump System Řada ZK2A Popis prvku Katalog (EN) Vacuum Unit Ejector System/Vacuum Pump System Supply valve: An N.O. specification has been added [New]Can hold vacuum∗ even when the power goes out or is turned offPrevents the sudden dropping of workpieces∗∗ Supposing the supply pressure is being maintainedAn IO-Link compatible pressure switch has been added [New]Allows for ejector control with a single communication lineReading of the device information and parameter batch settings are possibleCompatible with ejector systems and vacuum pump systemsEnergy saving ejectorAir supply is cut-off when vacuum is reachedAir consumption: 93 % reduction (Under SMC's measurement conditions)More efficient ejector: Suction flow increased by 50 %(Compared to other SMC 1-stage ejectors)Energy saving efficiency: 93 % reductionImproved low noise and suction flow by adoption of a high-noise reduction silencer. Katalogy