Water Separator for Vacuum Řada AMJ-D Popis prvku Katalog (EN) Water Separator for Vacuum Removes water droplets in the vacuum linePrevents vacuum equipment failuresWeight: Max. 30 % reduction (AMJ40-D: 0.42 kg b AMJ4000: 0.6 kg)Water drop removal ratio: 99 % or moreBetter environmental resistance with 2-layer constructionThe bowl is covered with a transparent bowl guardSuperior visibility: 360°. Katalogy
Magnet Gripper/3-Position Type Ø 32 Řada MHM-X7776 Popis prvku Katalog (EN) Magnet Gripper/3-Position Type Ø 32 Allows for high-speed transferPrevents the accidental attraction of a second workpiece and allows for high-speed transferImproved cycle timeGripper mountable on 3 surfaces (Excludes the port side)Stopper (scale) allows for holding force adjustment and improved visibility. Katalogy
Pin Clamp Cylinder Lateral Compact Type Řada C(L)KQ32-X3445 Popis prvku Katalog (EN) Pin Clamp Cylinder Lateral Compact Type Lateral Compact TypeCompact: Overall length: 94 mm shorter (183 mm → 89 mm)∗Lightweight: Weight: 38% reduction (900 g → 560 g)∗∗ Compared with the existing product CKQG32-X2081, LOW type, without lockLock mechanism to prevent the dropping of workpieces during emergency stopsVarious clamp arm positions and port positions are availableMountable on 2 surfaces. Katalogy
High Speed/High Frequency Cylinder Řada CM2/CQ2-X3423 Popis prvku Katalog (EN) High Speed/High Frequency Cylinder Maximum piston speed: 2500 mm/sMaximum operating frequency: 15 HzKinetic energy: 1.5 times (Compared with the standard product)Reduced impact due to revision of cushion structureReduced weight of moving parts (piston rod, piston, etc.). Katalogy
Air Cylinder Ø 20, Ø 25, Ø 32, Ø 40 Řada CM2 Popis prvku Katalog (EN) Air Cylinder Ø 20, Ø 25, Ø 32, Ø 40 A double rod type, a single acting type, a non-rotating rod type, and a direct mount type have been added [New]Made-to-order options have been added [New]Special port location (-XC3), Made of stainless steel (-XC6), Dust resistant cylinder (-XC4), Heat-resistant cylinder (-XB6), etcCylinder with rod end bracket is standardisedInterchangeable in mounting with the existing modelVarious mounting bracket optionsMounting brackets suitable for various installation conditionsImproved mounting flexibilityPart numbers for products with a rod end bracket and/or a pivot bracket available. Katalogy
Ionizer / Bar Type Řada IZS51 Popis prvku Katalog (EN) Ionizer / Bar Type High speed static neutralisation: Fastest time 0.1 sSpace saving: Height 70 mm x Width 28 mmCompact and flat bodyCan be mounted in narrow spacesSupports the IO-Link communication protocolLow maintenance cartridgeConcentrating the air (for reducing emitter contamination) around the emitter and the assisting air (for ion transfer)Reduces dirt on the emitter, compared with the existing modelValve unit optionFor reduction in air consumption by stopping air purge during stand-by mode. Katalogy
e-Actuator Easy to Operate Integrated Controller, Slider Type/Rod Type/Guide Rod Type Řada EQFS#H/EQY#H/EQYG#H Popis prvku Katalog (EN) e-Actuator Easy to Operate Integrated Controller, Slider Type/Rod Type/Guide Rod Type Guide rod type EQYG□H Series [New]Size: 16, 25, 32Easy to set up, just like air equipmentTwo position stop with no programming requiredThree position stop with no programming requiredCycle time can be set in all control modesDownsized with integrated controller, wiring saving, labour saving· Programless, reduced adjustment timeAnnual CO2 emissions reduced by up to 59 % through motor control optimisation [5.8 kg-CO2e/year (14.1)]∗ The numerical values vary depending on the operating conditions. Katalogy
[Compatible with Manifold Controller] Electric Actuators Slider Type/Rod Type/Guide Rod Type Řada LE2F##H/LE2Y(G)#H Popis prvku Katalog (EN) [Compatible with Manifold Controller] Electric Actuators Slider Type/Rod Type/Guide Rod Type Slider Type Belt Drive LE2FB#H Series has been added. [New]Guide Rod Type LE2YG#H Series has been added. [New]Compatible with manifold controllerUp to 16 axes can be connectedAnnual CO2 emissions reduced by up to 38 % through motor control optimization (SMC comparison)8.7 kg-CO2e/year (14.1)* The numerical values vary depending on the operating conditionsBattery-less absolute encoder typeRestart from the last stop position is possible. Katalogy
Lever Hand Valve Řada VHL Popis prvku Katalog (EN) Lever Hand Valve Space saving, Easy to operate (Vertical type) 5-port lever valveWeight reduction of up to 45 %* Comparison between VHL21#D-02# and VH210-#02Footprint reduced by 58%VH20# 7750 mm2 → VHL210D 3216.5 mm2Panel mounting internal height reduced by 18.6 mmFor panel mounting* Comparison between VHL210D and the existing VH20# modelFlow rate increased by 73 %∗ Comparison between VH211#-02# and VH210-#02(Flow rate characteristics 1 → 4/2 (P → A/B))3 operation types. Katalogy
Suction Cup/With Non-slip Feature Řada ZP3M Popis prvku Katalog (EN) Suction Cup/With Non-slip Feature An oval flat shape with non-slip feature has been added [New]Compatible with workpieces with an elongated adsorption surfaceLonger life (More than twice that of urethane cups)Cup material: FS61 (Fluoro-based rubber) with excellent abrasion resistanceReduced number of cup replacementsNon-slip special ribsDiagonal ribs are radially arranged to secure the gripping force in all directions Prevents workpiece slippage Secure adsorbing and transferring are possible Bowl shape with excellent flexibilityCurved workpieces can also be adsorbedThe pad follows the workpiece shape, making stable adsorption possibleHorizontal holding force: 387 N (Cup diameter ø 100)Suitable for high-temperature workpieces (200 °C)Suitable for workpieces with oil filmAs oil is ejected to the grooves between special ribs, the lateral slipping of workpiece can be suppressed even on a steel plate with oil film. Katalogy