Типоразмер комбинации
-- Избери опция --
2A-R1 (A: 1/4" x 5/32", B: 1/8" x 0.086", C: 1/4" x 5/32")
2A-R5 (A: 1/4" x 5/32", B: 1/4" x 5/32", C: 1/8" x 0.086")
3A-R1 (A: 3/8" x 1/4", B: 1/4" x 5/32", C: 3/8" x 1/4")
3A-R2 (A: 3/8" x 1/4", B: 1/8" x 0.086", C: 3/8" x 1/4")
3A-R5 (A: 3/8" x 1/4", B: 3/8" x 1/4", C: 1/4" x 5/32")
3A-R7 (A: 3/8" x 1/4", B: 1/4" x5/32", C: 1/4" x 5/32")
3A-R9 (A: 1/4" x 5/32", B: 3/8" x 1/4", C: 1/4" x5/32")
4A-R1 (A: 1/2" x 3/8", B: 3/8" x 1/4", C: 1/2" x 3/8")
4A-R2 (A: 1/2" x 3/8", B: 1/4" x 5/32", C: 1/2" x 3/8")
4A-R5 (A: 1/2'" x 3/8", B: 1/2" x 3/8" , C: 3/8" x 1/4")
4A-R6 (A: 1/2" x 3/8", B: 1/2" x 3/8", C: 1/4" x 5/32")
4A-R7 (A: 1/2" x 3/8", B: 3/8" x 1/4", C: 3/8" x 1/4")
4A-R8 (A: 1/2" x 3/8", B: 1/4" x 5/32" , C: 1/4" x 5/32")
4A-R9 (A: 3/8" x 1/4", B: 1/2" x 3/8", C: 3/8" x 1/4")
5A-R1 (A: 3/4" x 5/8", B: 1/2" x 3/8", C: 3/4" x 5/8")
5A-R2 (A: 3/4" x 5/8", B: 3/8" x 1/4" , C: 3/4" x 5/8")
5A-R3 (A: 3/4" x 5/8", B: 1/4" x 5/32", C: 3/4" x 5/8")
5A-R5 (A: 3/4" x 5/8", B: 3/4" x 5/8", C: 1/2" x 3/8")
5A-R6 (A: 3/4" x 5/8", B: 3/4" x 5/8", C: 3/8" x 1/4")
5A-R7 (A: 3/4" x 5/8", B: 1/2" x 3/8", C: 1/2" x 3/8")
5A-R9 (A: 1/2" x 3/8", B: 3/4" x 5/8", C: 1/2" x 3/8")
5A-R10 (A: 3/8" x 1/4", B: 3/4" x 5/8", C: 3/8" x 1/4")
5A-R11 (A: 3/4" x 5/8", B: 1/2" x 3/8", C: 1/4" x 5/32")
5A-R12 (A: 3/4" x 5/8", B: 3/4" x 5/8", C: 1/4" x 5/32")
6A-R1 (A: 1" x 7/8", B: 3/4" x 5/8", C: 1" x 7/8")
6A-R2 (A: 1" x 7/8", B: 1/2" x 3/8", C: 1" x 7/8")
6A-R3 (A: 1" x 7/8", B: 3/8" x 1/4", C: 1" x 7/8")
6A-R4 (A: 1" x 7/8", B: 1/4" x 5/32", C: 1" x 7/8")
6A-R5 (A: 1" x 7/8", B: 1" x 7/8", C: 3/4" x 5/8")
6A-R6 (A: 1" x 7/8", B: 1" x 7/8", C: 1/2" x 3/8")
6A-R7 (A: 1" x 7/8", B: 3/4" x 5/8", C: 3/4" x 5/8")
6A-R9 (A: 3/4" x 5/8", B: 1" x 7/8", C: 3/4" x 5/8")
6A-R10 (A: 1/2" x 3/8", B: 1" x 7/8", C: 1/2" x 3/8")
6A-R12 (A: 1" x 7/8", B: 1" x 7/8", C: 3/8" x 1/4")
6A-R13 (A: 1" x 7/8", B: 1" x 7/8", C: 1/4" x 5/32")
6A-R14 (A: 3/4" x 5/8", B: 1" x 7/8", C: 1/4" x 5/32")
7A-R1 (A: 1 1/4" x 1.1", B: 1" x 7/8")
11-R1 (A: 4mm x 3mm, B: 3mm x 2mm, C: 4mm x 3mm)
11-R5 (A: 4mm x 3mm, B: 4mm x 3mm, C: 3mm x 2mm)
21-R1 (A: 6mm x 4mm, B: 4mm x 3mm, C: 6mm x 4mm)
21-R2 (A: 6mm x 4mm, B: 3mm x 2mm, C: 6mm x 4mm)
21-R5 (A: 6mm x 4mm, B: 6mm x 4mm, C: 4mm x 3mm)
21-R6 (A: 6mm x 4mm, B: 6mm x 4mm, C: 3mm x 2mm)
31-R1 (A: 10mm x 8mm, B: 8mm x 6mm, C: 10mm x 8mm)
31-R2 (A: 10mm x 8mm, B: 6mm x 4mm, C: 10mm x 8mm)
31-R5 (A: 10mm x 8mm, B: 10mm x 8mm, C: 8mm x 6mm)
31-R6 (A: 10mm x 8mm, B: 10mm x 8mm, C: 6mm x 4mm)
32-R1 (A: 8mm x 6mm, B: 6mm x 4mm, C: 8mm x 6mm)
32-R2 (A: 8mm x 6mm, B: 4mm x 3mm)
32-R5 (A: 8mm x 6mm, B: 8mm x 6mm, C: 6mm x 4mm)
41-R1 (A: 12mm x 10mm, B: 10mm x 8mm, C: 12mm x 10mm)
41-R2 (A: 12 mm x 10 mm, B: 8 mm x 6 mm)
41-R5 (A: 12mm x 10mm, B: 12mm x 10mm, C: 10mm x 8mm)
51-R1 (A: 19mm x 16mm, B: 12mm x 10mm, C: 19mm x 16mm)
51-R2 (A: 19mm x 16mm, B: 10mm x 8mm)
51-R5 (A: 19mm x 16mm, B: 19mm x 16mm, C: 12mm x 10mm)
61-R1 (A: 25mm x 22mm, B: 19mm x 16mm, C: 25mm x 22mm)
61-R2 (A: 25mm x 22mm, B: 12mm x 10mm)
61-R5 (A: 25mm x 22mm, B: 25mm x 22mm, C: 19mm x 16mm)
-- Избери опция --