Избор на продукт
×

Подробен изглед
Артикулен номер

Моят профил

×

Продуктов каталог

Slider type, ball screw (230 VAC) - LE(K)FS, (25A/11-)LEFS, (11-)LEFG

Your everyday transfer solution for high loads

  • Transfer & position whatever the needs – Ball screw drive, the best for high loads and repeatable accurate positioning
  • Boost your productivity – High-performance controller. Maximum speed of 1500 mm/s and maximum acceleration of 20000 mm/s²
  • Guarantee impeccable accuracy – ±0.01 position repeatability.
  • Accommodate it in any location – Variety of models to suit clean rooms or secondary battery manufacturing environments.

И още много

  • Body size: 25, 32, 40
  • Stroke: 50 to 1200 mm
  • Compatible encoders: absolute, incremental
  • AC servo motor
  • Horizontal/Vertical work load: up to 60/30 kg.

Избор на продукт

Изберете разновидността, която ви е необходима.

Моля, нулирайте филтрите, за да промените избора си.