Move high loads precisely – Double- rod construction ensures a force of up to 1126 N and non-rotating accuracy of ±0.1°
Adapt it to your application requirements – Strokes up to 200 mm and easily adjustable by tightening the hexagon nut
Achieve greater mounting and design flexibility – Cylinder body and workpiece can be easily mounted from different directions. 4 directions for mounting the cylinder body and 3 directions for mounting the workpiece.
И още много
Bore sizes (mm): 6, 10, 16, 20, 25, 32
Strokes up to 200 mm
Maximum piston speed 800 m/s
Rubber bumper cushion
4 mounting directions: Bottom fixing, top fixing, side fixing.