Избор на продукт
×

Подробен изглед
Артикулен номер

Моят профил

×

Продуктов каталог

25A-VXD, Single Unit, Pilot Operated, 2 Port Solenoid Valve

  • Compatible with battery manufacturing
  • Applicable fluid: air, water, oil
  • Port size: 1/4"" to 1"" and Ø 10 to Ø 25 mm
  • IP65 enclosure.

Configure your product

 
Size - Valve Type
Флуид
Body material - Port size - Orifice diameter
Voltage - Electrical entry
Special Voltage
Други опции
Монтажна скоба
Special Electrical Entry Direction(Options for Bracket)